??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
125012
Description
WSTU-SC-100
Weight
2.0 lbs
Take-Up Frame Size
WS300
Lubrication Feature
RE-LUBE
A
1.34 Inch
B
3.81 Inch
C
0.531 Inch
D
2 Inch
E
2.44 Inch
Bolt Diameter
5/8 Inch
G
0.38 Inch
H
0.63 Inch
J
2 Inch
K
1.31 Inch
L
1.32 Inch
M
2.985 / 3.015 Inch
N
3.63 Inch
R
0.56 Inch
S
0.78 Inch
T
1.38 Inch
下载CAD模型
预览
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.